HOT AISLE is a monthly enewsletter from Raritan International India (P) Ltd., summarizing key happenings in the Data Center Industry.

HOT AISLE enewsletter January - February 2026

January - February 2026 Articles:
UNPLUGGED-'Despite tariffs, India deeply critical for Google, $15 billion Vizag investment proof of that': Google India head Preeti Lobana | Full Interview
DASHBOARD-Why India’s data centre boom must prioritise white and grey-space efficiency
Inside The Startup Launching AI Data Centers Into Space
India's Data Center Market in a New Era
QUICK TIP-Improving Rack Power Quality with Innovative PDUs
@RARITAN


HOT AISLE enewsletter November - December 2025

November - December 2025 Articles:
UNPLUGGED-Not saturated yet: Why India’s data center market is just getting started
DASHBOARD-India’s data centre journey in an AI-powered world
Why Has Indian Data Centre Industry Boomed in 2025?
India Data Center Market Size & Share Analysis - Growth Trends And Forecast (2025 - 2030) Source: https://www.mordorintelligence.com/industry-reports/india-data-center-market
QUICK TIP-Why KVM-over-IP Makes Sense for Mac Mini Deployments
@RARITAN


HOT AISLE enewsletter September - October 2025

September - October 2025 Articles:
UNPLUGGED-India needs to develop more data center cities: CtrlS’ Vipin Jain
DASHBOARD-Digital infrastructure: Bridging the skill gap in data centres
Central India is emerging as a new DC market | Narendra Sen at Chennai CDC
India’s DC capacity stands at 1,263 MW as of April 2025; to cross 4,500 MW by 2030. DCs are likely to attract investments to the tune of USD 20-25 billion in the next 5-6 years.
QUICK TIP-Empowering AI Deployments: Essential Criteria for Selecting Intelligent Rack PDUs
@RARITAN


HOT AISLE enewsletter July - August 2025

July - August 2025 Articles:
UNPLUGGED-India’s Data Don, Plugged & Playing
DASHBOARD-Optimising rack air flow for cooling efficiencies
CtrlS Datacenters on India’s Data Center Growth, Energy Efficiency, Policy Support
Attracting AI Data Centre Infrastructure Investment in India
QUICK TIP-Empowering AI Deployments: Essential Criteria for Selecting Intelligent Rack PDUs
@RARITAN


HOT AISLE enewsletter January - February 2025

January - February 2025 Articles:
UNPLUGGED-India poised to become a global hub for data centres, serving Asia Pacific and Middle East: Ashish Arora, CEO, Nxtra
DASHBOARD-Rewind 2024: Factors that impacted India’s data center industry
Why Kevin O'Leary is pitching an AI data centre south of Grande Prairie
India’s Data Center Industry: Poised for a 66 percent Surge by 2026
QUICK TIP-Manage What You Measure: The Value of Legrand’s SmartSensor Portfolio
@RARITAN


HOT AISLE enewsletter November - December 2024

November - December 2024 Articles:
UNPLUGGED-Industry 4.0 and AI driving Hyperscale Data Center development in UAE: Johan Nilerud
DASHBOARD-Optimising Power Infrastructure for India’s Next-Generation Data Centers
Setting Up Data Centers In India: Assessing The Systemic Tailwinds & Possible Beneficiaries
Top 11 Data Centre Projects in India 2024
QUICK TIP-Solving the Problem of the Data Center Digital Twin
@RARITAN


HOT AISLE enewsletter July-August 2024

July-August 2024 Articles:
UNPLUGGED-India’s attractiveness as a data centre destination lies in its large market size and potential for economic growth: Manoj Paul, MD, Equinix India
DASHBOARD-Boosting India's digital future: Leveraging data center colocations
The inner workings of Asia's largest data centre, in Navi Mumbai
CENTER STAGE-10 Data Centers to Drive India’s Digital Transformation in 2024
QUICK TIP-Power Tip #2: Avoid Overloading Phases Within a PDU
@RARITAN


HOT AISLE enewsletter May-June 2024

May-June 2024 Articles:
UNPLUGGED-Data centres are fuelling India’s digital transformation
DASHBOARD-AI, Machine Learning and Intelligent PDUs will transform India's Data Centres
Kotak’s Rahul Shah on Data Centers in India - "We are seeing the market evolve very rapidly"
CENTER STAGE-Five Trends Driving The Booming Data Center Economy In 2024 (And Why Investors Are Taking Notice)
QUICK TIP-Sensor-Mounting Best Practices: Meeting Growing Demands
@RARITAN


HOT AISLE enewsletter March-April 2024

March-April 2024 Articles:
UNPLUGGED-Policy incentives helping India data centre business, says NTT
DASHBOARD-Unleashing the power of quantum computing: A transformative frontier for India
Mr. Sanjay Motwani from Legrand - Data, Power & Control at #MumbaiCDC2023
CENTER STAGE-Top Data Center Predictions For 2024
QUICK TIP-Power Tip #4: Create Additional Logins for All New Remote/Home Users
@RARITAN


HOT AISLE enewsletter January-February 2024

January-February 2024 Articles:
UNPLUGGED-In-depth: India’s data centre industry holds a promising future
DASHBOARD-Empowering Digital India: The significance of edge data centers
The future of Data: better technology for more sustainable data centers
CENTER STAGE-Making India a global hub for data centre and cloud solutions
QUICK TIP-Keep it Safe: Overload Protection at the Rack
INTELLIGENT ASSET TAGS & SENSORS


HOT AISLE enewsletter July-August 2021

July-August 2021 Articles:
UNPLUGGED-Harnath Babu
DASHBOARD-Anjani Kommisetti, Country Manager – India & SAARC, Raritan & Servertech
Expert Panel Discusses The Data Centre Opportunities Across Industries & For India
Gartner Forecasts End-User Spending on IT Services in India to Reach $18 Billion in 2021
LEGRAND DATA CENTER SOLUTIONS


HOT AISLE enewsletter May-June 2021

May-June 2021 Articles:
UNPLUGGED-Vimal Kaw
DASHBOARD-LDCS’ Sanjay Motwani on AI-driven connected data centres
Infrastructure Modernization: Improving agility and performance of your cloud infrastructure
Mumbai’s data centre capacity to grow 2.65x to 529 MW by 2023 – Report by JLL India
MASTERCONSOLE DIGITAL DUAL


HOT AISLE enewsletter March-April 2021

March-April 2021 Articles:
UNPLUGGED-Ravi Jain
DASHBOARD-Safe home for the rising piles of data
Big Book of Buyer Behavior Research
Data Center IT power capacity is expected to reach about 800MW by 2024: Praxis Report
MASTERCONSOLE DIGITAL DUAL


HOT AISLE enewsletter January-February 2021

January-February 2021 Articles:
UNPLUGGED-Vikram Kumar Yerram
DASHBOARD-Tech Trends Moving Into 2021
10 Things to Look for in a Colocation Provider
The Digital Acceleration for Business Resilience – Report by HCL
Dominion® LX II


HOT AISLE enewsletter November-December 2020

November-December 2020 Articles:
UNPLUGGED-Sharad Sanghi
DASHBOARD-Country Manager, India and SAARC, Raritan & Servertech, brands of Legrand: Potential of edge computing is extremely high
Global Impact: Next-Gen Tech for a Sustainable Future
India is a preferred GCC hub: Nasscom report
Smartlock System


HOT AISLE enewsletter September-October 2020

September-October 2020 Articles:
UNPLUGGED-Puneet Gupta
DASHBOARD-importance of edge and hyperscale data centers in the improving efficiency and achieving adaptability in a post-COVID world
Gartner Top Strategic Technology Trends for 2021
India data centre infra market to touch $2.8bn in 2020
The Xerus Technology Platform


HOT AISLE enewsletter July-August 2020

July-August 2020 Articles:
UNPLUGGED-Harnath Babu
DASHBOARD-How the data centre evolved to suit modern needs and new technology
Future of Cyber Security
Investment in AI will recover quickly: IDC
NEW PRO3X ENSURES UPTIME


HOT AISLE enewsletter May-June 2020

May-June 2020 Articles:
UNPLUGGED-Anant Maheshwari
DASHBOARD-KVM Remote Management in the COVID-19 Pandemic Era
How to Get Digital Transformation Right
Technology Trends That Will Shape The Post-COVID Era
REMOTE ACCESS AND CONTROL SOLUTIONS


HOT AISLE enewsletter March-April 2020

March-April 2020 Articles:
UNPLUGGED-Vikas Arora
DASHBOARD-Challenges with IoT and ways to overcome them
Refinitiv
Continuity in Crisis: How to run effective business services during the COVID-19 pandemic
The new Dominion LX II from Raritan


HOT AISLE enewsletter January-February 2020

January-February 2020 Articles:
UNPLUGGED-Sharad Sanghi
DASHBOARD-Anjani Kommisetti
Explain 3 Phase Power
Intelligent Automation: A Key Catalyst for India’s Economic Growth


HOT AISLE enewsletter November-December 2019

November-December 2019 Articles:
UNPLUGGED-Herman Chan
Thriving In The Data-driven, AI-led World
The cost of colocation
5G, the Edge and the service revolution


HOT AISLE enewsletter September-October 2019

September-October 2019 Articles:
UNPLUGGED-Sanjay Srivastava
How Raritan's New KVM App is Helping Customers
Data Centre Generator Testing
Does Blockchain really have an impact?


HOT AISLE enewsletter July-August 2019

July-August 2019 Articles:
UNPLUGGED-Ramaswamy Venkatachalam
ASHRAE: Best Practices for Environmental Monitoring of Humidity and Temperature
Why Did Microsoft Put a Data Center Underwater?
Less than 5% of Indian companies adopted, implemented emerging technologies: Report


HOT AISLE enewsletter May-June 2019

May-June 2019 Articles:
UNPLUGGED-Vivek Sharma
How to Reshape Datacentre Capacity
The Secret Behind every Data Centre
The Great IoT Security Problem


HOT AISLE enewsletter March-April 2019

March-April 2019 Articles:
UNPLUGGED-Arindam Singha Roy
Fuelling Businesses of the Future with Data Center Transformation
The Push Toward Higher Capacity
Here's Why Your Data Center Needs to Be IoT Ready


HOT AISLE enewsletter January-February 2019

January-February 2019 Articles:
UNPLUGGED-Ajay Kumar Meher
Data: The New Currency in Financial Services Sector
UK's most secure data centre: A nuclear bunker
AI for Advanced Data Center Analytics: Here's What to Know


HOT AISLE enewsletter November-December 2018

November-December 2018 Articles:
UNPLUGGED-Rupinder Goel
How data centers are powering the digital economy
Syracuse University Data Centre protects itself from outages: Optimal Group Case Study
Cloud rooting new touchpoint for disaster recovery


HOT AISLE enewsletter July-August 2018

July-August 2018 Articles:
UNPLUGGED-T G Dhandapani
KVM over IP makes Smart Manufacturing smarter
A rare insight into the world of Warships - A gaming data center in Europe
Data Center Modernization: Topping the Agenda for Digital Transformation


HOT AISLE enewsletter May-June 2018

May-June 2018 Articles:
UNPLUGGED-Pratap Gharge
Securing the Data Center’s Physical Layer: The Need to Fix Rack Level Security Threats and Vulnerabilities
A sneak-peek into Dubai Airports’ new Modular Data Centre, the world’s only Tier III modular DC
Bringing cloud into your data center


HOT AISLE enewsletter Mar-Apr 2018

March-April 2018 Articles:
UNPLUGGED-Suresh Kumar
Physical Realities of a Virtualised Data Center
Security and Data Protection in a Google Data Center
Cloud traffic projected to represent 95% of global data center traffic by 2021


HOT AISLE enewsletter January-February 2018

January-February 2018 Articles:
UNPLUGGED-Rupinder Goel
Trends of Data Centers in 2018
What is the average life expectancy of a data center?
Enterprise Networks: Things To Focus On In 2018


HOT AISLE enewsletter November-December 2017

November-December 2017 Articles:
UNPLUGGED-Mandar Marulkar
Data centers of the future – Shifting from the Core to the Edge
The Raised vs Slab Floor debate in the data center
Asia-Pacific CIOs Leading Adoption of Disruptive Technologies: Gartner


HOT AISLE enewsletter September 2017

September 2017 Articles:
UNPLUGGED-Puneesh Lamba
IoT and hyperlocalisation of data centers
Facebook boasts green data centre in Luleå, Sweden
Cloud Computing, the Most Disruptive IT Force, Fuels Data Center Boom in India and South- East Asia


HOT AISLE enewsletter July-August 2017

July-August 2017 Articles:
UNPLUGGED-Zuzar Tinwalla
How to Optimize Data Centers for the Automated World
Data Center Telemetry: It’s own IoT
Infrared lasers may replace wires in data centres


HOT AISLE enewsletter May-June 2017

May-June 2017 Articles:
Q. Can Branch Circuit Monitoring (BCM) be deployed at manufacturing facilities?
Is your data center providing the best possible support to AV applications?
Data Centers: A Crash Course in CRAC Units - Data Center Cooling
Data center upswing will continue with hyper convergence


HOT AISLE enewsletter March 2017

March 2017 Articles:
Q. Why is a temperature sensor better than a room thermostat in a data center?
Is your data center providing the best possible support to AV applications?
Google's Hamina Data Center
Off Prem IT is taking Datacenter market in India to new heights


HOT AISLE enewsletter December 2016

December 2016 Articles:
Q. Why you need a high performance IP KVM switch for audio and video applications?
Why the Internet of Things will disrupt data centers
The Portable Data Center That Fits in a Suitcase
5 tech bets for CIOs in 2017


HOT AISLE enewsletter October 2016

October 2016 Articles:
Q. Why do government agencies rely on KVM to manage servers?
Manage inactive servers remotely with KVM over IP
Smart water use in Google’s Douglas country data center
Half of India’s CIOs to Adopt All-flash Data Centers By 2020: Study



July 2016 Articles:
Q. What are some of the causes of unplanned outages in a Data Center?
How to prevent a power outage in your data center, without over provisioning?
DC Deconstructed Sounds of a Data Center
The Problem of Inefficient Cooling in Smaller Data Centers
Dilbert: Dilbert's Invention and Dogbert's Tech Support Video


HOT AISLE enewsletter June 2016

June 2016 Articles:
Q. At what size (no. of servers) should a company outsource its in-house data center?
Data Centers Can Aid IT Chargeback by Adopting BCM Solution
The Google Data Center
India becoming the new battlefield for data center providers
Funny Conference Call - Kris and Tim O'Shea


HOT AISLE enewsletter May 2016

May 2016 Articles:
Q. What are some of the important considerations when finalizing a colocation facility?
Saving Big with Power Usage Transparency at your Co location and Legacy Data Centers
Microsoft's underwater datacenter: Project Natick
India IT infrastructure spending on pace to reach $1.9 billion in 2016, says Gartner


HOT AISLE enewsletter September 2015

September 2015 Articles:
Q. What is Storage Virtualization?
How can data centers save realty costs by increasing rack density?
Selecting a rack PDU
Express IT Awards: For a hyper-connected world


HOT AISLE enewsletter August 2015

August 2015 Articles:
Keep your Data Center Switched On with the Right Transfer Switch
Inside a Google data center
7 Ways to Kill Data Center Efficiency


HOT AISLE enewsletter May 2015

May 2015 Articles:
Are You Choosing The Right DCIM for CoLos
What is PUE ? How is it calculated?


HOT AISLE enewsletter April 2015

April 2015 Articles:
Cloud and Big Data Analytics to supersede other trends as the industry gears up to reach a wider audience for business growth
Achieve Higher Performance with Tighter Budgets using DCIM


HOT AISLE enewsletter October 2014

October 2014 Articles:
The Internet of Things is going to Change Everything
Improving Cooling Efficiency in Data Centers


HOT AISLE enewsletter August 2014


HOT AISLE enewsletter July 2014

July 2014 Articles:
Asset management in datacenters

“Challenge the Status Quo”


HOT AISLE enewsletter June 2014

June 2014 Articles:
Data Center Consolidation Will Drive DownCosts


HOT AISLE enewsletter May 2014

May 2014 Articles:
Speedy “Good” Solutions are Often Better than Delayed “Best” Solutions


HOT AISLE enewsletter March 2014

March 2014 Articles:
A Data Center Manager's Life is Chaotic

Fat-free Data Centers


HOT AISLE enewsletter February 2014

February 2014 Articles:
Small Data Centers Will No Longer Exist

The Culture of Controlled Change


HOT AISLE enewsletter January 2014

January 2014 Articles:
There is a huge demand for data centers up ahead


HOT AISLE enewsletter December 2013

December 2013 Articles:
Tools and Processes Are Critical for the Data Center

Understanding DCIM


HOT AISLE enewsletter November 2013

November 2013 Articles:
Working Miracles in the Data Center