August 2015 |
 |
 In response to a number of questions we have been receiving from Data Center Managers and IT heads, we are pleased to introduce ‘HOT AISLE FAQs’, an interactive section where our readers can send in any questions they have with respect to IT Infrastructure Management & Monitoring. These will be answered in the subsequent issues. |
|
|
|
Q. Why should we take 3 phase power to rack? |
|
A. If the load on the rack is around 7KVA or going
to increase to it in a the next couple of years then
there are many reasons why this should be done.
- Cost of a single 3 phase cable is cheaper than 3
single phase cables – as also the thickness of a 408V
cable is less than a 208V cable
- Creates less clutter in cabling in the DC thereby
management is easier
- A 16Amp 3 phase delivers about 11KVA to the rack
compared to 4.3KVA with single phase 16Amp. This
allows 2.5 times more compute load / rack
- A 3phase to the rack allows for high density racks
which reduces the reality costs over a period of
time.
The deployment can happen by
installing 3 ph intelligent PDU at the rack which then
provides single phase current to the devices. |
|
Ask your question? |
|
|
 |
|
|
|
|
|
|
Keep your Data Center Switched On with the Right Transfer Switch |
|
Uninterrupted power supply is essential for any datacentre as even the slightest of disruption can cause irreparable damage to network systems and equipment. Given the criticality of power, datacentres’ equipment, specially legacy computers and networks, with single source of power are faced with greater challenge while changing from primary to secondary power during outages. The right transfer switch enables a smooth transition within the quickest time span ensuring no downtime. |
|
Read more |
|
|
 |
|
|
|
 |
|
Inside a Google data center |
|
Joe Kava, VP of Google's Data Center Operations, gives a tour inside a Google data center, and shares details about the security, sustainability and the core architecture of Google's infrastructure. |
|
See video |
|
|
 |
|
|
|
 |
|
7 Ways to Kill Data Center Efficiency |
|
Research finds that over 30% of data center servers are chronically idle or comatose. These seven factors are making your data center inefficient. Considering the constant pressure on IT budgets and the "green IT" push that's been going on over the past decade, you would think that IT would have its act together when it comes to identifying and resolving data center inefficiencies. |
|
Read more |
|
|
 |
|
|
|
 |
|
+ |
AMI-Partners’ upcoming study “India IaaS Market Opportunity – Special Focus on Data Center & Co-location Services” projects investments in IaaS solutions are expected to grow approximately 28% over the next 4 years. |
|
+ |
First-ever Data Centre Park at Betma near Indore to start in next few months even as the state government is planning to make it functional before Global investors Summit (GIS) 2016 |
|
+ |
Web Werks India, a leading web hosting and Data center solutions provider announced the opening of its all-new Next Gen Cloud Ready Data Center in Navi-Mumbai |
|
+ |
Fortinet was named ‘Network Security Vendor of the Year’ at the 2015 Frost & Sullivan India ICT Awards held on June 18th at Le Meridien in New Delhi |
|
+ |
Channels Excited about Microsoft's Move to Set Up Datacenter in India and see this strategic move as an opportunity as having a datacenter within their reach will boost customer confidence and increase the adoption of cloud computing |
|
|
|
|
|
|
|
|
|
|
 |
 |
The
usage of an air economizer reduces data center power
consumption. It enables cooler outdoor air temperatures
to cool the hardware and facility. In a data center set
up, instead of cooling and recirculating the hot air
from servers, air economizers draw in cool air from
outside and expel hot air generated inside to outdoors. |
|
|
|
|
|
 |
|
|
HOT AISLE is a neutral, bi-monthly industry newsletter brought to you by Raritan India International Private limited, a global leader in IT Infrastructure Management Solutions. You have received this communication because you have previously indicated interest in being notified by Raritan about special offers, product updates, news and other information. Raritan values your privacy and will not share your personal information with any other person or organization. |
|
Access previous issues of HOT AISLE |
|
|
|
|
|