Top 5 Reasons to Choose Raritan Rack Power Distribution Units (PDUs)

If you're not totally satisfied with your current power management solution, take this opportunity to learn more about Raritan's industry-leading Rack Power Distribution Units (PDUs)


1. Raritan is committed to our market and our customers.

We’ve been in the industry since 1985 and have continued to evolve our product lines to keep pace with the latest technologies. We have an unwavering commitment to customer service, support, and power management. 

 

2. Raritan’s rack power distribution units offer superior performance.

Raritan intelligent rack power distribution units (iPDUs) offer real-time remote power monitoring of current (amps), voltage, power (kVA, kW) and energy consumption (kWh) with +/- 1% billing-grade accuracy, even at individual outlets.

 

3. Raritan iPDUs offer industry-leading data center and remote security.

Directory services support provide advanced authorization options, including permissions, LDAP/S, RADIUS and Active Directory®. 256-bit AES encryption and strong passwords keep you safe.


4. Raritan leads in data center power management innovation.

Raritan iPDUs are available in eleven colors that help reduce errors and make it easier to identify power feeds, and perform troubleshooting to minimize downtime.  Come equipped with USB ports to support Wi-Fi networking, PDU to PDU cascading, webcams, quick setup and iPad integration.  And, feature optional sensor ports for plug-and-play environmental sensors that allow you to monitor temperature, humidity, airflow and other environmental conditions.

 

5. Raritan offers a complete solution for your energy management needs in one place with:

Raritan offers hundreds of iPDU models with remote outlet switching, individual outlet metering, high-power for blade servers and high-density applications, and 400V power distribution.  When combined with Raritan DCIM monitoring software, dashboards allow you to see real-time power loads, trends, and capacity forecasts. Billing reports help understand the cost of power and real-time PUE gauges let you see and compare data center efficiency.


test-button

Test Drive a PDU from your computer now!

______________________________________

ebook-btn

Read the top 5 reasons to use colored PDUs.

______________________________________

contact-btn

Request an introductory call with an expert. 

Award-Winning Raritan PDU's